KAXCSB-01201-C001
Everon® Copper Datacom Consolidation Point Surface mounting 12 ports, Keystone
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Design
| Color | White |
| Number of Ports | 12 |
| Footprint | Keystone |
Dimensions
| Height | 170 mm |
| Width | 140 mm |
| Depth | 33 mm |
Ordering Information
| Units per Delivery | 1/1 |