text.skipToContent text.skipToNavigation

Everon® Copper Datacom Consolidation Point

The Everon® Copper Datacom Consolidation point box offers an excellent possibility of distributing cables arriving from a building, for internal distribution of a local network. It can be used as a transition point for users of copper or optical networks.
This white box, made of flame-retardant ABS, allows wall mounting using simple screws and accepts coiling of copper cables and optical fibers following a suitable radius of curvature.
Its design and small footprint allow discreet positioning within your various equipment.
This box integrated into the range of products intended for Keystone RJ45 copper applications.
Labeling is possible on the front plate.
The consolidation box is delivered with fixing screws and cable tie-down clamps.


Produits

Référence du produit Nom du produit
KAXCSB-01201-C001 Everon® Copper Datacom Consolidation Point, Surface mounting 12 ports, Keystone