text.skipToContent text.skipToNavigation

Everon® Copper Datacom E250S Jack

The Everon® Copper Datacom E E250S module is suitable for the transmission of digital data signals for conventional applications in compliance with ISO/IEC 11801 Ed.2.2 2011 and EN 50173-1 (2003). The module is also suitable for applications like PoE in compliance with IEEE 802.3af (2003).

For the connection of the cables to the modules and the installation of the modules into the outlets no special tools are required. The individual single shielding of the modules is compellingly necessary for these high bit rate applications.

The Everon® Copper Datacom E E250S modules are suitable for all installation applications, e.g. ISO 55-65 raceway, surface and flush mounting and all VOL systems.

Color White
Shielded Yes
Units per Delivery 8-1

Products

Product Number Product Name
MAXESM-00101-V001-B8 Everon® Copper Datacom E250S Jack, VOL Category 6 STP