text.skipToContent text.skipToNavigation

Evolv® Terminal Bracket

Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before.  Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications.

To improve accessibility and the installation of Evolv HC terminals, there are three styles of brackets available: a wall- and pole-mount terminal bracket, handhole-mount bracket, and strand-mount terminal bracket. 


Products

Product Number Product Name
EHC-BKT-HH Evolv® HC Terminal Bracket, Handhole-Mount, compatible with all Evolv terminals (2-, 4-, 6-, 8-, 8-, 12-, and 16-port)
EHC-BKT-Strand Evolv® HC Terminal Bracket, Strand-Mount, compatible with all Evolv terminals (2-, 4-, 6-, 8-, 8-, 12-, and 16-port)
EHC-BKT-Wall Evolv® HC Terminal Bracket, Wall- and Pole-Mount, compatible with 8-, 12-, and 16-port terminals (two rows of ports)