Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca
Cable assemblies are a basic component for any network infrastructure projects you may have. The performance of our patch cords and pigtails comply with the optical and mechanical requirements of the industry. They are available in 1- and 2-fiber combinations. Corning's pre-terminated assemblies use only high-quality Corning optical fibers to ensure total performance quality.
Connector Type B
Lengths
Fiber Category
SM (OS2) Ultra® fiber
Connector Type A
Products
| Product Number | Product Name | |
|---|---|---|
| F040402G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 1 m | |
| F040402G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 2 m | |
| F040402G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 3 m | |
| F040402G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 4 m | |
| F040402G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 5 m | |
| F040402G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 10 m | |
| F040402G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 1 m | |
| F040402G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 2 m | |
| F040402G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 3 m | |
| F040402G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 4 m | |
| F040402G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 5 m | |
| F040402G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 10 m | |
| F040402G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 1 m | |
| F040402G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 2 m | |
| F040402G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 3 m | |
| F040402G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 4 m | |
| F040402G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 5 m | |
| F040402G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC UPC Duplex, 10 m | |
| F041802G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 1 m | |
| F041802G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 2 m | |
| F041802G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 3 m | |
| F041802G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 4 m | |
| F041802G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 5 m | |
| F041802G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 10 m | |
| F041802G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 1 m | |
| F041802G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 2 m | |
| F041802G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 3 m | |
| F041802G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 4 m | |
| F041802G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 5 m | |
| F041802G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 10 m | |
| F041802G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 0.5 m | |
| F041802G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 1.5 m | |
| F041802G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 1 m | |
| F041802G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 2.5 m | |
| F041802G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 2 m | |
| F041802G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 3.5 m | |
| F041802G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 3 m | |
| F041802G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 4.5 m | |
| F041802G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 4 m | |
| F041802G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 5 m | |
| F041802G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 6 m | |
| F041802G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 7 m | |
| F041802G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 8 m | |
| F041802G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 9 m | |
| F041802G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LC APC Duplex, 10 m | |
| F041802G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 15 m | |
| F041802G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 20 m | |
| F041802G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to LC APC Duplex, 30 m | |
| F042102G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 1 m | |
| F042102G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 2 m | |
| F042102G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 3 m | |
| F042102G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 4 m | |
| F042102G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 5 m | |
| F042102G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC APC, 10 m | |
| F045402G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 1 m | |
| F045402G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 2 m | |
| F045402G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 3 m | |
| F045402G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 4 m | |
| F045402G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 5 m | |
| F045402G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to FC UPC, 10 m | |
| F046602G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 1 m | |
| F046602G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 2 m | |
| F046602G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 3 m | |
| F046602G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 4 m | |
| F046602G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 5 m | |
| F046602G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 10 m | |
| F046602G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 1 m | |
| F046602G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 2 m | |
| F046602G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 3 m | |
| F046602G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 4 m | |
| F046602G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 5 m | |
| F046602G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 10 m | |
| F046602G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 0.5 m | |
| F046602G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 1.5 m | |
| F046602G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 1 m | |
| F046602G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 2.5 m | |
| F046602G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 2 m | |
| F046602G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 3.5 m | |
| F046602G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 3 m | |
| F046602G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 4.5 m | |
| F046602G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 4 m | |
| F046602G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 5 m | |
| F046602G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 6 m | |
| F046602G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 7 m | |
| F046602G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 8 m | |
| F046602G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 9 m | |
| F046602G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC APC Duplex, 10 m | |
| F046602G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 15 m | |
| F046602G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 20 m | |
| F046602G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC APC Duplex, 30 m | |
| F047202G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 1 m | |
| F047202G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 2 m | |
| F047202G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 3 m | |
| F047202G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 4 m | |
| F047202G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 5 m | |
| F047202G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 10 m | |
| F047202G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 1 m | |
| F047202G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 2 m | |
| F047202G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 3 m | |
| F047202G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 4 m | |
| F047202G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 5 m | |
| F047202G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 10 m | |
| F047202G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 0,5 m | |
| F047202G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 1,5 m | |
| F047202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 1 m | |
| F047202G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 2,5 m | |
| F047202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 2 m | |
| F047202G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 3,5 m | |
| F047202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 3 m | |
| F047202G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 4,5 m | |
| F047202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 4 m | |
| F047202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 5 m | |
| F047202G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 6 m | |
| F047202G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 7 m | |
| F047202G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 8 m | |
| F047202G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 9 m | |
| F047202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to SC UPC Duplex, 10 m | |
| F047202G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 15 m | |
| F047202G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 20 m | |
| F047202G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC UPC Duplex to SC UPC Duplex, 30 m | |
| F048302G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 1 m | |
| F048302G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 2 m | |
| F048302G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 3 m | |
| F048302G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 4 m | |
| F048302G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 5 m | |
| F048302G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to ST UPC, 10 m | |
| F04LA02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 1 m | |
| F04LA02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 2 m | |
| F04LA02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 3 m | |
| F04LA02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 4 m | |
| F04LA02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 5 m | |
| F04LA02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH APC, 10 m | |
| F04LU02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 1 m | |
| F04LU02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 2 m | |
| F04LU02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 3 m | |
| F04LU02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 4 m | |
| F04LU02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 5 m | |
| F04LU02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC UPC Duplex to LSH UPC, 10 m | |
| F181802G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 1 m | |
| F181802G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 2 m | |
| F181802G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 3 m | |
| F181802G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 4 m | |
| F181802G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 5 m | |
| F181802G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 10 m | |
| F181802G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 1 m | |
| F181802G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 2 m | |
| F181802G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 3 m | |
| F181802G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 4 m | |
| F181802G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 5 m | |
| F181802G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 10 m | |
| F181802G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 0,5 m | |
| F181802G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 1,5 m | |
| F181802G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 1 m | |
| F181802G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 2,5 m | |
| F181802G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 2 m | |
| F181802G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 3,5 m | |
| F181802G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 3 m | |
| F181802G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 4,5 m | |
| F181802G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 4 m | |
| F181802G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 5 m | |
| F181802G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 6 m | |
| F181802G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 7 m | |
| F181802G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 8 m | |
| F181802G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 9 m | |
| F181802G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LC APC Duplex, 10 m | |
| F181802G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 15 m | |
| F181802G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 20 m | |
| F181802G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to LC APC Duplex, 30 m | |
| F182102G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 1 m | |
| F182102G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 2 m | |
| F182102G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 3 m | |
| F182102G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 4 m | |
| F182102G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 5 m | |
| F182102G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC APC, 10 m | |
| F185402G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 1 m | |
| F185402G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 2 m | |
| F185402G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 3 m | |
| F185402G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 4 m | |
| F185402G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 5 m | |
| F185402G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to FC UPC, 10 m | |
| F186602G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 1 m | |
| F186602G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 2 m | |
| F186602G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 3 m | |
| F186602G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 4 m | |
| F186602G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 5 m | |
| F186602G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 10 m | |
| F186602G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 1 m | |
| F186602G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 2 m | |
| F186602G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 3 m | |
| F186602G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 4 m | |
| F186602G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 5 m | |
| F186602G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 10 m | |
| F186602G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 0.5 m | |
| F186602G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 1.5 m | |
| F186602G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 1 m | |
| F186602G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 2.5 m | |
| F186602G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 2 m | |
| F186602G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 3.5 m | |
| F186602G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 3 m | |
| F186602G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 4.5 m | |
| F186602G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 4 m | |
| F186602G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 5 m | |
| F186602G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 6 m | |
| F186602G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 7 m | |
| F186602G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 8 m | |
| F186602G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 9 m | |
| F186602G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC APC Duplex, 10 m | |
| F186602G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 15 m | |
| F186602G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 20 m | |
| F186602G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC APC Duplex, 30 m | |
| F187202G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 1 m | |
| F187202G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 2 m | |
| F187202G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 3 m | |
| F187202G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 4 m | |
| F187202G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 5 m | |
| F187202G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 10 m | |
| F187202G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 1 m | |
| F187202G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 2 m | |
| F187202G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 3 m | |
| F187202G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 4 m | |
| F187202G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 5 m | |
| F187202G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 10 m | |
| F187202G2Z20000.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 0.5 m | |
| F187202G2Z20001.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 1.5 m | |
| F187202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 1 m | |
| F187202G2Z20002.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 2.5 m | |
| F187202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 2 m | |
| F187202G2Z20003.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 3.5 m | |
| F187202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 3 m | |
| F187202G2Z20004.5M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 4.5 m | |
| F187202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 4 m | |
| F187202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 5 m | |
| F187202G2Z20006M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 6 m | |
| F187202G2Z20007M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 7 m | |
| F187202G2Z20008M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 8 m | |
| F187202G2Z20009M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 9 m | |
| F187202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to SC UPC Duplex, 10 m | |
| F187202G2Z20015M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 15 m | |
| F187202G2Z20020M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 20 m | |
| F187202G2Z20030M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, SMF-28® Ultra, LC APC Duplex to SC UPC Duplex, 30 m | |
| F188302G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 1 m | |
| F188302G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 2 m | |
| F188302G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 3 m | |
| F188302G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 4 m | |
| F188302G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 5 m | |
| F188302G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to ST UPC, 10 m | |
| F18LA02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 1 m | |
| F18LA02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 2 m | |
| F18LA02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 3 m | |
| F18LA02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 4 m | |
| F18LA02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 5 m | |
| F18LA02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH APC, 10 m | |
| F18LU02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 1 m | |
| F18LU02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 2 m | |
| F18LU02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 3 m | |
| F18LU02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 4 m | |
| F18LU02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 5 m | |
| F18LU02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, LC APC Duplex to LSH UPC, 10 m | |
| F216602G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 1 m | |
| F216602G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 2 m | |
| F216602G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 3 m | |
| F216602G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 4 m | |
| F216602G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 5 m | |
| F216602G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC APC Duplex, 10 m | |
| F217202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 1 m | |
| F217202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 2 m | |
| F217202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 3 m | |
| F217202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 4 m | |
| F217202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 5 m | |
| F217202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC APC to SC UPC Duplex, 10 m | |
| F546602G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 1 m | |
| F546602G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 2 m | |
| F546602G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 3 m | |
| F546602G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 4 m | |
| F546602G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 5 m | |
| F546602G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC APC Duplex, 10 m | |
| F547202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 1 m | |
| F547202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 2 m | |
| F547202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 3 m | |
| F547202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 4 m | |
| F547202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 5 m | |
| F547202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, FC UPC to SC UPC Duplex, 10 m | |
| F666602G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 1 m | |
| F666602G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 2 m | |
| F666602G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 3 m | |
| F666602G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 4 m | |
| F666602G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 5 m | |
| F666602G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 10 m | |
| F666602G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 1 m | |
| F666602G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 2 m | |
| F666602G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 3 m | |
| F666602G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 4 m | |
| F666602G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 5 m | |
| F666602G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 10 m | |
| F666602G2Z20000.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 0.5 m | |
| F666602G2Z20001.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 1.5 m | |
| F666602G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 1 m | |
| F666602G2Z20002.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 2.5 m | |
| F666602G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 2 m | |
| F666602G2Z20003.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 3.5 m | |
| F666602G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 3 m | |
| F666602G2Z20004.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 4.5 m | |
| F666602G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 4 m | |
| F666602G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 5 m | |
| F666602G2Z20006M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 6 m | |
| F666602G2Z20007M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 7 m | |
| F666602G2Z20008M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 8 m | |
| F666602G2Z20009M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra, SC APC Duplex to SC APC Duplex, 9 m | |
| F666602G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC APC Duplex, 10 m | |
| F666602G2Z20015M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 15 m | |
| F666602G2Z20020M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 20 m | |
| F666602G2Z20030M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC APC Duplex, 30 m | |
| F667202G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 1 m | |
| F667202G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 2 m | |
| F667202G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 3 m | |
| F667202G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 4 m | |
| F667202G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 5 m | |
| F667202G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 10 m | |
| F667202G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 1 m | |
| F667202G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 2 m | |
| F667202G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 3 m | |
| F667202G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 4 m | |
| F667202G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 5 m | |
| F667202G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 10 m | |
| F667202G2Z20000.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 0.5 m | |
| F667202G2Z20001.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 1.5 m | |
| F667202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 1 m | |
| F667202G2Z20002.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 2.5 m | |
| F667202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 2 m | |
| F667202G2Z20003.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 3.5 m | |
| F667202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 3 m | |
| F667202G2Z20004.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 4.5 m | |
| F667202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 4 m | |
| F667202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 5 m | |
| F667202G2Z20006M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 6 m | |
| F667202G2Z20007M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 7 m | |
| F667202G2Z20008M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 8 m | |
| F667202G2Z20009M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 9 m | |
| F667202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to SC UPC Duplex, 10 m | |
| F667202G2Z20015M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 15 m | |
| F667202G2Z20020M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 20 m | |
| F667202G2Z20030M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC APC Duplex to SC UPC Duplex, 30 m | |
| F668302G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 1 m | |
| F668302G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 2 m | |
| F668302G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 3 m | |
| F668302G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 4 m | |
| F668302G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 5 m | |
| F668302G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to ST UPC, 10 m | |
| F66LA02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 1 m | |
| F66LA02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 2 m | |
| F66LA02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 3 m | |
| F66LA02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 4 m | |
| F66LA02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 5 m | |
| F66LA02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH APC, 10 m | |
| F66LU02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 1 m | |
| F66LU02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 2 m | |
| F66LU02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 3 m | |
| F66LU02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 4 m | |
| F66LU02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 5 m | |
| F66LU02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC APC Duplex to LSH UPC, 10 m | |
| F727202G2A20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 1 m | |
| F727202G2A20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 2 m | |
| F727202G2A20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 3 m | |
| F727202G2A20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 4 m | |
| F727202G2A20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 5 m | |
| F727202G2A20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 10 m | |
| F727202G2U20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 1 m | |
| F727202G2U20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 2 m | |
| F727202G2U20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 3 m | |
| F727202G2U20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 4 m | |
| F727202G2U20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 5 m | |
| F727202G2U20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 10 m | |
| F727202G2Z20000.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 0.5 m | |
| F727202G2Z20001.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 1.5 m | |
| F727202G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 1 m | |
| F727202G2Z20002.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 2.5 m | |
| F727202G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 2 m | |
| F727202G2Z20003.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 3.5 m | |
| F727202G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 3 m | |
| F727202G2Z20004.5M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 4.5 m | |
| F727202G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 4 m | |
| F727202G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 5 m | |
| F727202G2Z20006M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 6 m | |
| F727202G2Z20007M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 7 m | |
| F727202G2Z20008M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 8 m | |
| F727202G2Z20009M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 9 m | |
| F727202G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to SC UPC Duplex, 10 m | |
| F727202G2Z20015M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 15 m | |
| F727202G2Z20020M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 20 m | |
| F727202G2Z20030M | Basic 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca, SMF-28® Ultra OS2, SC UPC Duplex to SC UPC Duplex, 30 m | |
| F728302G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 1 m | |
| F728302G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 2 m | |
| F728302G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 3 m | |
| F728302G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 4 m | |
| F728302G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 5 m | |
| F728302G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to ST UPC, 10 m | |
| F72LA02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 1 m | |
| F72LA02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 2 m | |
| F72LA02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 3 m | |
| F72LA02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 4 m | |
| F72LA02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 5 m | |
| F72LA02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH APC, 10 m | |
| F72LU02G2Z20001M | Basic 2.0 mm Single-mode Patch Cord, LSZH, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 1 m | |
| F72LU02G2Z20002M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 2 m | |
| F72LU02G2Z20003M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 3 m | |
| F72LU02G2Z20004M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 4 m | |
| F72LU02G2Z20005M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 5 m | |
| F72LU02G2Z20010M | Basic 2.0 mm Single-mode Patch Cord, LSZH™, CPR Dca, Corning® SMF-28® Ultra, Single-mode, SC UPC Duplex to LSH UPC, 10 m |