text.skipToContent text.skipToNavigation

Indoor/Outdoor 4.1 mm Round Drop Cable

Corning indoor/outdoor 4.1 mm round drop cable is a robust and flexible cable that provides durability and reliability in the drop segment of the network. The cable is designed for short-span, self-supporting aerial installations as well as to be installed on facades, poles, and ducts in FTTH deployments. The outer jacket is UV-stablized PE and FRNC rated which enable the cable to be installed outdoors and indoors. The inner jacket is comprised of a protective buffer made of the flame-retardant blend of high strength and crush resistant materials.

Products

Product Number Product Name
001JBZ-D2122A2G Indoor/Outdoor 4.1 mm Round Drop Cable U-DQ(ZN)H 1E9 G.657.A2 250
001UBZ-D2122A2G Indoor/Outdoor 4.1 mm Round Drop Cable U-DQ(ZN)H 1E9 G.657.B3 250