

028ZB4-D3120A20
Thin Film Bundle Drop™ 7 x A-DQ(ZN)2Y 1x4 SMF-28® Ultra
General Specifications
Product Number | 028ZB4-D3120A20 |
EAN Code | 4064394395698 |
Cable Type | Single Tube |
Environment | Outdoor |
Fiber Category | SMF-28® Ultra |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(2ZN)2Y |
Application | Direct Buried, General purpose, Plenum, Horizontal, Drop |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Waterblocking | IEC 60794-1-22 Method F5B |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter – Handset – Sine – CORNING – Fibre Optic Cable – Year – 7 x A-DQ(ZN)2Y 1x4 E9ULTRA/125 |
Fiber Count | 28 |
Number of Ripcords | 1 |
Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Outer Jacket Nominal Thickness | 0.3 mm |
Fibers per Bundle | 4 |
Inner Jacket Color | Black |
Number of Active Tubes | 7 |
Number of Fiber Bundles | 7 |
Cable Marking Method | Inkjet printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown |
Fibers per Tube | 4 |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength for Installation | 2000 N |
Min. Bend Radius Installation | 274 mm |
Min. Bend Radius Operation | 137 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Outer Diameter | 13.7 mm |
Cable Weight | 142 kg/km |
Max. cable length per reel/drum | 2000 m |
Connects buildings in access networks without closures
Ideal for FTTx expansion
Direct buried
In stone-free earth on longitudinal routes
Longitudinal watertightness of individual cables
Due to swellable construction elements
Metal-free cable construction
No grounding needed
Uses Corning singlemode fiber
E9/125 Corning® SMF-28® Ultra is an ITU-T G652.D fiber with Corning's "low-loss" and Bend Optimization Technology