text.skipToContent text.skipToNavigation

Thin Film Bundle Drop™

Corning Thin-Film Bundled Drop™ is an innovative robust product that provides durability and reliability in the drop segment of the network. The drop cable construction, by isolating the fibers from installations and environmental rigors, provides stable and highly reliable transmission parameters. The none-stranded construction further reduces installation and environmental influences on the transmission parameters and allows easy accessibility of bundled drop cables.
The bundle of seven 4 fibers drop cables is designed to be installed direct buried in FTTH deployments.


Products

Product Number Product Name
028ZB4-D3120A20 Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x4 SMF-28® Ultra
084ZB4-D3120A20 Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x12 SMF-28® Ultra
056ZB4-D3120A20 Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x8 SMF-28® Ultra
042ZB4-D3120A20 Thin-Film Bundled Drop™ 7 x A-DQ(ZN)2Y 1x6 SMF-28® Ultra