042ZB4-D3120A20
Thin Film Bundle Drop™ 7 x A-DQ(ZN)2Y 1x6 SMF-28® Ultra
General Specifications
| Product Number | 042ZB4-D3120A20 |
| Installation Methods | Drop |
| Cable Type | Single Tube |
| Fiber Category | SMF-28® Ultra |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(2ZN)2Y |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Waterblocking | IEC 60794-1-22 Method F5B |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Cable Marking | Meter – Handset – Sine – CORNING – Fibre Optic Cable – Year – 7 x A-DQ(ZN)2Y 1x6 E9ULTRA/125 |
| Fiber Count | 42 |
| Number of Ripcords | 1 |
| Outer Jacket Color | Transparent |
| Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
| Outer Jacket Nominal Thickness | 0.3 mm |
| Fibers per Bundle | 6 |
| Inner Jacket Color | Black |
| Number of Active Tubes | 7 |
| Number of Fiber Bundles | 7 |
| Cable Marking Method | Inkjet printing |
| Cable Marking Color | White |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White |
| Fibers per Tube | 6 |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Max. Tensile Strength for Installation | 2000 N |
| Min. Bend Radius Installation | 288 mm |
| Min. Bend Radius Operation | 144 mm |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 20 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
| Outer Diameter | 14.4 mm |
| Cable Weight | 146 kg/km |
| Max. cable length per reel/drum | 2000 m |
Connects buildings in access networks without closures
Ideal for FTTx expansion
Direct buried
In stone-free earth on longitudinal routes
Longitudinal watertightness of individual cables
Due to swellable construction elements
Metal-free cable construction
No grounding needed
Uses Corning singlemode fiber
E9/125 Corning® SMF-28® Ultra is an ITU-T G652.D fiber with Corning's "low-loss" and Bend Optimization Technology