Professional Fiber Optic Pigtail Kits, LSZH, 900 µm
Pigtails are used for non-permanent connections in patch panels, transmission equipment etc. Factory assembled pigtails allow for high quality termination of a network.
Connector Type B
Connector Type A
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| KIT12-000201G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| KIT12-000201G4Z31ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-000201G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-000201G4Z33ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC UPC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-000301K4Z41AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LC connectors, 900 µm LSZH TB, 62.5 µm multimode (OM1), 2 m | |
| KIT12-000301K4Z43AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-000301Q4Z80AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LC connectors, 900 µm LSZH TB, 50 µm multimode (OM4), 2 m | |
| KIT12-000301Q4Z80ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-000301Q4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-000301Q4Z83ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-000301T4Z80AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LC connectors, 900 µm LSZH TB, 50 µm multimode (OM3), 2 m | |
| KIT12-000301T4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-000301V4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,LC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-001701K4Z41AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, FC connectors, 900 µm LSZH TB, 62.5 µm multimode (OM1), 2 m | |
| KIT12-001701K4Z43AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, FC connectors, 900 µm LSZH TB3, 62.5 µm multimode (OM1), 2 m | |
| KIT12-001701Q4Z80AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, FC connectors, 900 µm LSZH TB, 50 µm multimode (OM4), 2 m | |
| KIT12-001701Q4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-001701T4Z80AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, FC connectors, 900 µm LSZH TB, 50 µm multimode (OM3), 2 m | |
| KIT12-001701T4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-001701V4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,FC UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-001901G4Z31AA001M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH APC connectors, 900µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 1 m | |
| KIT12-001901G4Z31AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LSH APC connectors, 900µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-001901G4Z33AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH APC connectors, 900µm LSZH TB3, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-002001G4Z31AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-002001G4Z33AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB3, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-002101G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,FC APC, Telcordia Standard, Easy strip,2 m | |
| KIT12-002101G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,FC APC, Telcordia Standard, Short strip,2 m | |
| KIT12-002201G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex, Telcordia Standard, Easy strip,2 m | |
| KIT12-002201G4Z31ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-002201G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-002201G4Z33ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LC APC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-002801G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA/DIN UPC, Telcordia Standard, Easy strip,2 m | |
| KIT12-002801G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA/DIN UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-002901G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA/DIN APC, Telcordia Standard, Easy strip,2 m | |
| KIT12-002901G4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,LSA/DIN APC, Telcordia Standard, Short strip,2 m | |
| KIT12-003901K4Z41AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, SC connectors, 900 µm LSZH TB, 62.5 µm multimode (OM1), 2 m | |
| KIT12-003901K4Z43AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, InfiniCor 300,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-003901Q4Z80AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtai, SC connectors, 900 µm LSZH TB, 50 µm multimode (OM4), 2 m | |
| KIT12-003901Q4Z80ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC UPC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-003901Q4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-003901Q4Z83ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC UPC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-003901T4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-003901V4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-004401G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex, Telcordia Standard, Easy strip,2 m | |
| KIT12-004401G4Z31ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-004401G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-004401G4Z33ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC APC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-005401G4Z31AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, FC connectors, 900 µm LSZH TB, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-005401G4Z33AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, FC connectors, 900 µm LSZH TB3, SMF-28® Ultra Single-mode (OS2), 2 m | |
| KIT12-005801G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex, Telcordia Standard, Easy strip,2 m | |
| KIT12-005801G4Z31ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex,Standard color, Easy strip,1.5 m | |
| KIT12-005801G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex, Telcordia Standard, Short strip,2 m | |
| KIT12-005801G4Z33ZZ001.5M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,SC UPC Simplex,Standard color, Short strip,1.5 m | |
| KIT12-007401K4Z41AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, ST® compatible connectors 900 µm LSZH TB, Metal Bayonet, 62.5 µm multimode (OM1), 2 m | |
| KIT12-007401K4Z43AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, ST® compatible connectors 900 µm LSZH TB3, Metal Bayonet, 62.5 µm multimode (OM1), 2 m | |
| KIT12-007401Q4Z80AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, ST® compatible connectors 900 µm LSZH TB, Metal Bayonet, 50 µm multimode (OM4), 2 m | |
| KIT12-007401Q4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-007401T4Z80AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, ST® compatible connectors 900 µm LSZH TB, Metal Bayonet, 50 µm multimode (OM3), 2 m | |
| KIT12-007401T4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-007401V4Z83AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Multimode, LSZH, ClearCurve,ST UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-008301G4Z31AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,ST UPC, Telcordia Standard, Easy strip,2 m | |
| KIT12-008301G4Z33AA002M | Professional Fiber Optic Pigtail Kits, LSZH, 900 µm Single-mode, LSZH, SMF-28® Ultra OS2,ST UPC, Telcordia Standard, Short strip,2 m | |
| KIT12-009501K4Z41AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB, 62.5 µm multimode (OM1), 2 m | |
| KIT12-009501Q4Z80AA002M | Professional Fiber Optic Pigtail Kit with 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB, 50 µm multimode (OM4), 2 m | |
| KIT12-009501Q4Z83AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB3, 50 µm multimode (OM4), 2 m | |
| KIT12-009501T4Z80AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB, 50 µm multimode (OM3), 2 m | |
| KIT12-009501T4Z83AA002M | Professional Fibre Optic Pigtail Kit 12 pcs Pigtail, LSH UPC connectors, 900µm LSZH TB3, 50 µm multimode (OM3), 2 m |