text.skipToContent text.skipToNavigation

Cable con gel de una sola fibra SST-Drop™

Los cables Corning SST-Drop™ combinan la facilidad de instalación de los cables ALTOS® estándar con un diseño de tubo único de fácil acceso. La versión dieléctrica elimina la necesidad de conexión a tierra y puesta a potencial, mientras que la versión localizable incluye un conductor de rastreo separable que permite una detección sencilla de cables enterrados. Ambas versiones están homologadas por RDUP (RUS) y ofrecen una resistencia excepcional al aplastamiento, lo que las hace ideales para entornos exigentes e instalaciones subterráneas.


Produtos

Número do produto Nome do produto
024ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 24 F, E9/125 SMF-28® ULTRA
008JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre
008EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, single-mode (OS2)
004JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
012UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
008UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
001UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
012EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, single-mode (OS2)
001ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9/125 SMF-28® ULTRA
008ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 8 F, E9/125 SMF-28® ULTRA
001EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, single-mode (OS2)
001JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 1 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
002EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, single-mode (OS2)
002JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
002UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
002ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 2 F, E9/125 SMF-28® ULTRA
004EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, single-mode (OS2)
004UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
004ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 4 F, E9/125 SMF-28® ULTRA
006EB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, single-mode (OS2)
006JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
006UB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9 Single-Mode ClearCurve™ R5 Bend Fibre (ZBL)
006ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 6 F, E9/125 SMF-28® ULTRA
012JB4-13122A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9 Single-Mode ClearCurve™ R7.5 Bend Fibre (LBL)
012ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 12 F, E9/125 SMF-28® ULTRA
016ZB4-13120A20 SST-Drop™ Single-Tube, Dielectric, Gel-Filled Cable, 16 F, E9/125 SMF-28® ULTRA