ROC™ Drop Dielectric Cable with FastAccess® Technology
ROC™ Drop Dielectric Cables with FastAccess® Technology provides a more efficient, craft-friendly cable preparation unparalleled by traditional flat drop cables. The innovative FastAccess Technology design simplifies removal of the cable jacket resulting in up to 55 percent faster fiber access time. This technology improves ease of use because no special tools are needed. The cable design is backwards compatible for easy connectorization or spacing.
Optimized for both field and factory termination processes, the compact design allows for easier handling in the field, reduces slack storage requirements and improves transportation and storage costs. The dielectric version eliminates any bonding and grounding requirements. ROC Drop Dielectric Cables with FastAccess Technology are also available in preconnectorized assemblies.
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| 001JB4-13722DF9 | ROC™ Drop Dielectric Cable with FastAccess® Technology, A-V (2ZN) 2Y 1x1E9 LBL | |
| 001UB4-13722DF9 | ROC™ Drop Dielectric Cable with FastAccess® Technology, A-V (2ZN) 2Y 1x1E9 ZBL |