Cierre de la UCNCP

Maximum Splice Fiber Capacity
Products
Product Number | Product Name | |
---|---|---|
S46998-A2-A117 | UCNCP Closures, 9-24 MAX, with mechanical sealing | |
S46998-A2-A118 | UCNCP Closures, 9-28 MAX, with mechanical sealing | |
S46998-A2-A130 | UCNCP Closures, 5-18, with mechanical sealing | |
S46998-A2-A131 | UCNCP Closures, 5-18, with heat-shrink sealing | |
S46998-A2-A132 | UCNCP Closures, 7-22, with mechanical sealing | |
S46998-A2-A133 | UCNCP Closures, 7-22, with heat-shrink sealing | |
S46998-A2-A134 | UCNCP Closures, 9-18, with mechanical sealing | |
S46998-A2-A135 | UCNCP Closures, 9-18 Multi-Function Tray Dome Closure, with heat-shrink end cap | |
S46998-A2-A160 | UCNCP Closures, 9-20 MAX, with mechanical sealing | |
S46998-A2-A163 | UCNCP Closures, 9-20 MAX, with mechanical sealing and extra buffer tube storage | |
S46998-A2-A164 | UCNCP Closures, 9-24 MAX, with mechanical sealing and extra buffer tube storage | |
S46998-A2-A165 | UCNCP Closures, 9-28 MAX, with mechanical sealing and extra buffer tube storage | |
S46998-A2-A180 | UCNCP Closures, 9-20 MAX, with heat-shrink sealing | |
S46998-A2-A181 | UCNCP Closures, 9-24 MAX, with heat-shrink sealing | |
S46998-A2-A182 | UCNCP Closures, 9-28 MAX, with heat-shrink sealing | |
S46998-A2-A183 | UCNCP Closures, 9-20 MAX, with heat-shrink sealing and extra buffer tube storage | |
S46998-A2-A184 | UCNCP Closures, 9-24 MAX, with heat-shrink sealing and extra buffer tube storage | |
S46998-A2-A185 | UCNCP Closures, 9-28 MAX, with heat-shrink sealing and extra buffer tube storage | |
S46998-A2-A40 | UCNCP Closures, 5-10 in-line closure, S-type | |
S46998-A2-A41 | UCNCP Closures, 7-10 in-line closure, S-type | |
S46998-A2-A42 | UCNCP Closures, 7-20 in-line closure, S-type | |
S46998-A2-A43 | UCNCP Closures, 9-20 in-line closure, S-type | |
S46998-A2-A44 | UCNCP Closures, 7-10 in-line closure, E-type | |
S46998-A2-A45 | UCNCP Closures, 7-20 in-line closure, E-type | |
S46998-A2-A46 | UCNCP Closures, 9-20 in-line closure, E-type |