FP4MF1KU
Everon® Copper Datacom Terminal Outlet VOL and Keystone Adapter 45x45, Flat, 45x45 mm, for 1xRJ45 Module (VOL or Keystone), white
You might also be interested in
General Specifications
| Product Number | FP4MF1KU |
| Product Category | Core Product |
| Environment | Indoor |
| Halogen-free | Yes |
| Product Type | Adapter |
Standards
| Flame Retardance | Class UL94 V-0 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
| Number of Pieces | 1 |
| Housing Material | Plastic |
| Color | White |
Dimensions
| Height | 45 mm |
| Width | 45 mm |
Ordering Information
| Shipping Weight | 11 g |
| Units per Delivery | 24/1 |
Both footprints VOL and Keystone are supported
Easy mounting of modules
Easy assembling and removing adapter to the frame
Area dedicated to label port identifier
No special tools required for installation
Standard white color for all terminal solution