text.skipToContent text.skipToNavigation

Produtos

Número do produto Nome do produto
G899012GPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899024GPNCDX100F EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899048GPNCDX100F EDGE™ MTP® Extender Trunk, 48F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899096GPNCDX100F EDGE™ MTP® Extender Trunk, 96F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G8990E4GPNCDX100F EDGE™ MTP® Extender Trunk
G937512QPNCDX100F EDGE™ MTP® Extender Trunk
G937512TPNCDX100F EDGE™ MTP® Extender Trunk
G937548QPNCDX100F EDGE™ MTP® Extender Trunk
G937548TPNCDX100F EDGE™ MTP® Extender Trunk
G937572QPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937572TPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937596TPNCDX100F EDGE™ MTP® Extender Trunk
G9375E4QPNCDX100F EDGE™ MTP® Extender Trunk