



CTX-CAB-F2209NNBAN
Centrix™ Front Access Cabinet Splice Concentrator Cabinet, H2200xW900xD300, cable entries left and right, top and bottom, no walls, no doors, assembled
General Specifications
Product Number | CTX-CAB-F2209NNBAN |
Product Type | Centrix™ |
Access Type | Front access |
Mounting Type | Rack / Cabinet Solution |
Splice option | Yes |
Preterminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2400 mm |
Weight | 100 kg |
Ordering Information
Shipping Weight | 120 kg |
Height Unit | 40 U |
Units per Delivery | 1/1 |
All front access
40 rack units
Supports 4320 splices in 120 cassettes on 0.27 m²
Quick installation feature for Centrix housings
Cable entry on left and right side
Assembled for fast deployment
10 cable strain relief plates included
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4m)