text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Produkte

Produktnummer Produktname
CTX-CAB4F2218SGBAB Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB2F2218PGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB2F2218NNBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMLAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F2009PGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2212NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1209PMRNN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack
CTX-CAB-F1809PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2212PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F1809NMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, metal doors, no bottom channel, assembled
CTX-CAB-F1209PMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F7F09NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB2F2209SGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW900xD600, left and right, back-to-back, side walls, doors, acrylic glass window, bottom channel, assembled
OLM-CAB-F2206NNNAB Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, interface, assembled
CTX-CAB-F1209NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1809NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1809NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1809PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F1809PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F1809PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F1809PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1809SGLNB Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F1809SNRNN Centrix™ Front Access Cabinet, Single Cabinet, H1800xW900xD300, right cable entry, side side walls, no doors, no bottom channel, flat pack
CTX-CAB-F2009NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009NNLNB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack
CTX-CAB-F2009NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009PGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2009PGRNB
CTX-CAB-F2009PGRNN
CTX-CAB-F2009SGLAB
CTX-CAB-F2009SGLNB
CTX-CAB-F2009SGRAB
CTX-CAB-F2009SGRNB
CTX-CAB-F2209NNLAB
CTX-CAB-F2209NNRAB
CTX-CAB-F2209NNRNB
CTX-CAB-F2209PGLAB
CTX-CAB-F2209PGLNN
CTX-CAB-F2209PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2209PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2209PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F2209SGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209SGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2209SGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209SMLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, metal doors, no bottom channel, assembled
CTX-CAB-F2212NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled
CTX-CAB-F2212NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2212PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2212PGLNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2212PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F7F09NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F7F09NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F7F09NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F7F09PGLAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F7F09PGLAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F7F09PGLNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F7F09PGRAB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F7F09PGRAN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900x D300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F7F09PGRNB Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F7F09PGRNN Centrix™ Front Access Cabinet, Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB2F2218PGBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB2F2218PGBNN Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB2F2218SGBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, side walls, no rear wall, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB2F7F09NNBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, left and right, back-to-back, no walls, no doors, bottom channel, assembled
CTX-CAB2F7F18NNBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB2F7F18PGBAB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB2F7F18PGBNB Centrix™ Front Access Cabinet, Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB4F2218NNBNB Centrix™ Front Access Cabinet, Quad Cabinet, H2200xW1800xD600, side-by-side/back-to-back, centered patch cord management, no walls, no doors, bottom channel, flat pack
OLM-CAB-F2206NNNNB Centrix™ Front Access Cabinet, Single Frame, H2200xW600xD300, no walls, no doors, bottom channel, top brigde interface, flat pack