94-112-MM-MTBP
Fiber Optic Ferrule, MTP® Bulk pack, multimode (OM4+/OM4/OM3/OM2/OM1)
General Specifications
| Product Number | 94-112-MM-MTBP |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM1/OM2/OM3/OM4/OM4+) |
| Product Type | Heat Cure Epoxy and Polish Connectors |
| Keyed (security) | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 80 °C (-40 °F to 176 °F ) |
Design - Connector
| Connector Type | MTP® |
| Housing Color | Black |
| Keyed (security) | No |
Mechanical Specifications - Connector
| Durability | < 0.2 dB change, 500 rematings, EIA-455-21A |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.6 dB |
Ordering Information
| Package Contents | 100 ferrules, MTP® |
| Units per Delivery | 100/1 |
Precision guide pins
High-performance alignment
Allows for high density
Saves floor and rack space
Removable housings
Easily change pins or clean/repolish ferrule