text.skipToContent text.skipToNavigation

Fiber Optic Ferrule, MTP®

The heat-cure MTP® connector is a 12-fiber connector that is the same size as the well-known SC connector but provides 12 times the density, making it the ideal solution for high-fiber-count data centers and parallel optical interconnects between servers. This high-density connection replaces 12 single-fiber connections, offering tremendous savings in valuable floor and rack space.


Products

Product Number Product Name
94-112-MM-MTBP Fiber Optic Ferrule, MTP®, bulk pack, multi-mode (OM4+/OM4/OM3/OM2/OM1)
94-212-SM-MTBP Fiber Optic Ferrule, MTP®, bulk pack, multi-mode (OM4+/OM4/OM3/OM2/OM1)
94-252-SME-MTBP Fiber Optic Ferrule, MTP®, Elite Performance, bulk pack, Single-mode (OS2)