text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Products

产品编码 Product Name
CTX-CAB-F1209NNLAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F1209NNRNB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F1209PMLAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, left cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F1209PMRAB Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F1209PMRAN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, assembled
CTX-CAB-F1209PMRNN Centrix™ Front Access Cabinet, Single Cabinet, H1200xW900xD300, right cable entry, walls, metal doors, no bottom channel, flat pack