text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Products

Product Number Product Name
CTX-CAB-F2009NNLAB
CTX-CAB-F2009NNLNB Single Cabinet, H2000xW900xD300, left cable entry, no walls, metal doors, bottom channel, flat pack
CTX-CAB-F2009NNRAB Single Cabinet, H2000xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2009PGLAB Single Cabinet, H2000xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGLNB
CTX-CAB-F2009PGRAB Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009PGRAN Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2009PGRNB Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009PGRNN Single Cabinet, H2000xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2009SGLAB Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGLNB Single Cabinet, H2000xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2009SGRAB Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2009SGRNB Single Cabinet, H2000xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack