EDGE™ Splice Cassette
EDGE™ Splice Cassettes provide the interface between the bulk cable and the LC duplex jumpers that connect directly into the electronics. The splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.
Pigtail Type
Adapter Housing Color
Adapter Type
Fiber Category
Adapter Color
Products
Product Number | Product Name | |
---|---|---|
EDGE-CS12-AD-P00QE-CSP | EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp | |
EDGE-CS12-AD-P00QJ | EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Straight Through | |
EDGE-CS12-AD-P00QM-CSP | EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp | |
EDGE-CS12-AD-P00QU | EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Universal | |
EDGE-CS12-AE-P00RE | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, single-fiber | |
EDGE-CS12-AE-P00RJ | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, Ribbon, Straight Through | |
EDGE-CS12-AE-P00RM-CSP | EDGE™ Splice Cassette 12 F, LC duplex, Single-mode UPC, single-fiber, crimp | |
EDGE-CS12-AF-P00RE | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, single-fiber |