MBDT Gen II, Metal Box
The Modular Basement Distribution Terminal is designed for universal functionality. Modules can be deployed for various applications: -Splice & patch for standard installations -Patch without splice for pre-connectorized or field installable connectors -Splice/Splitter box with a pigtail exit panel The minimum configuration is one basic box. This box provides capacity for 48 fibers with SC adapters and 72 fibers with LC Duplex adapters.
Number of Adapters
Fiber Count
Number of Splice Trays
Connector Type
Products
| Product Number | Product Name | |
|---|---|---|
| MBDT-P-L0726C2TW | MBDT Gen II, Metal Box | |
| MBDT-P-M0486C2TW | MBDT Gen II, Metal Box | |
| MBDT-P-S0366C2TW | MBDT Gen II, Metal Box | |
| MBDT-S-L0646C116400002W | MBDT Gen II, Metal Box | |
| MBDT-S-M0486C113211162W | MBDT M with splitters 1x32 & 1x16 | |
| MBDT-S-S0326C113200002W | MBDT Gen II, Metal Box | |
| MBDT-WSP-100 | MBDT Gen II, Metal Box | |
| MBDT-WSP-50 | MBDT Gen II, Metal Box | |
| MBDT-X-L12 | MBDT Gen II, Metal Box | |
| MBDT-X-M06 | MBDT Gen II, Metal Box | |
| MBDT-X-S03 | MBDT Gen II, Metal Box |