WCHE Housing
Corning® wall-mountable connector housings provide interconnect or cross-connect capabilities between the outside plant, riser or distribution cables and the opto-electronics.
The units can be wall-mounted in main cross-connect or telecommunication rooms, and are available in different versions with different capacities: two CCHE panels, four CCHE panels, six CCHE panels and 12 CCHE panels. All versions provide separate access to provider’s and user’s areas. Optional accessories such as the wall-mountable jumper storage guide kit (WJG-02R) and cable strain-relief kit (WCH-STRNRLF-KIT) have been designed to make your wall-mountable product installation easier. The standoff bracket (WCH-STDOFF-BKT) is designed to extend the WCHE housing from the wall so that the cables can be routed behind the units. Brackets can be stacked to allow a larger space behind the units.