text.skipToContent text.skipToNavigation

EDGE™ Housing

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

También le puede interesar

Productos

Número del producto Nombre del producto
EDGE-01U EDGE™ Housing, 1 rack unit, holds up to 8 EDGE modules or panels
EDGE-01U-SP EDGE™ Vivienda, 1 unidad de rack, tiene capacidad para hasta 12 módulos o paneles EDGE
EDGE-02U Caja EDGE™, 2 unidades de bastidores, alberga hasta 24 módulos o paneles EDGE
EDGE-04U EDGE™ Housing, 4 rack units, holds up to 48 EDGE modules or panels