OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end
As an industry leader in optical connectivity products, Corning designs and manufactures the ROC™ drop cable assembly with factory-terminated, environmentally sealed and hardened connectors to reduce the cost and time of drop cable deployment. Corning OptiTap® connector design provides superior durability and reliability in the drop segment of the network. This new assembly also offers significant improvements in cable management.
Packaging
Packaging Method
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| 004301EB4FR100F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1F, OptiTap to stub end, bulk pack, Single-mode (OS2), 100 ft | |
| 004301EB4FR100F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 100 ft | |
| 004301EB4FR150F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 150 ft | |
| 004301EB4FR150F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 150 ft | |
| 004301EB4FR200F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 200 ft | |
| 004301EB4FR200F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 200 ft | |
| 004301EB4FR250F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 250 ft | |
| 004301EB4FR250F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 250 ft | |
| 004301EB4FR300F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 300 ft | |
| 004301EB4FR300F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 300 ft | |
| 004301EB4FR350F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 350 ft | |
| 004301EB4FR350F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 350 ft | |
| 004301EB4FR500F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 500 ft | |
| 004301EB4FR500F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 500 ft | |
| 004301EB4FRA00F | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, bulk pack, dielectric, Single-mode (OS2), 1000 ft | |
| 004301EB4FRA00F-P | OptiTap® FastAccess® Technology ROC™ Drop Assembly, 1 F, OptiTap to stub end, individual pack, dielectric, Single-mode (OS2), 1000 ft |