text.skipToContent text.skipToNavigation

EDGE™ Trunk

EDGE™ MTP® trunks provide the backbone of the EDGE solution. With non-pinned MTP connectors on both ends, these fiber trunk cable assemblies are designed to interface with the EDGE solutions or Plug & Play™ systems modules. All MTP trunks are manufactured with Corning® CleanAdvantage™, MTP trunk cables are shipped with strain-relief clips to allow easy tool-less installation.
您可能还感兴趣

Products

产品编码 Product Name
G899072GPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G897848GPNCLZ100F EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft
G937996QPNCLZ100F Trunk MTP® EDGE™
G9379E4QPNCLZ100F EDGE™ Hybrid Extender Trunk, 144F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid Extender polarity, 100 ft