EDGE™ Strain-Relief Bracket

When cabinet space within the data center is limited, Corning offers the ability to strain-relieve trunks outside of the housing envelope. The following range of trunk strain-relief brackets allow for a trunk to be strain-relieved either alongside an existing housing, or behind a shallow depth housing that may not have integrated strain-relief.
Units per Delivery
1-1
Produtos
Número do produto | Nome do produto | |
---|---|---|
EDGE-CDF-RJ04-BKT | EDGE™ Solutions Strain-Relief Bracket, CDF, accommodating 4 EDGE solutions clip parking positions | |
EDGE-CDF-RJ08-BKT | EDGE™ Solutions Strain-Relief Bracket, accommodating eight EDGE Solutions clip parking positions | |
EDGE-CDF-RJ12-BKT | EDGE™ Solutions Strain-Relief Bracket, accommodating 12 EDGE solutions clip parking positions | |
EDGE-EMOD-STRN | EDGE™ Solutions Strain-Relief Bracket, EMOD, 1U |