ADAPTER-PUSHLOK-SF
Evolv® Pushlok® Single Fiber Adapter
General Specifications
Product Number | ADAPTER-PUSHLOK-SF |
Environment | Outdoor |
Fiber Category | Single-mode (OS2) |
Preconnectorized "Stubbed" Hardware | No |
Lockable | No |
Mounting Type | Strand mount, Pole-mount, Wall-Mountable, Pedestal mount |
Splice option | No |
Application | FTTx |
Standards
Fiber Standards | ITU-T G.652.D |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Fibers per Port | 1 |
Housing Material | Plastic |
Polish | APC |
Housing Type | Ruggedized Outdoor |
Locking Availability | No |
Sealing Type | Welded |
Cable Design
Fiber Count | 1 |
Design - Adapter
Housing Color | Black |
Housing Material | Plastic |
Adapter Style | Standard |
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Connector Specs
Polish | APC |
Insertion Loss, Typical | -0.20 dB |
Connector Type | SC APC |
Housing Color | Black |
Specifications - Connector A
Connector Type | Pushlok® |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Insertion Loss, Max. | 0.4 dB |
Reflectance | < -65 dB |
Insertion Loss, Typical | -0.20 dB |
Specifications - Connector B
Connector Type | SC APC |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Insertion Loss, Max. | 0.4 dB |
Insertion Loss, Typical | -0.20 dB |
Dimensions
Height | 28.5 mm (1.12 in) |
Width | 28.5 mm (1.12 in) |
Depth | 100 mm (3.94 in) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 10/1 |
Shipping Height | 4.5 in |
Shipping Width | 2.75 in |
Shipping Depth | 7 in |
Replaces Pushlok™ terminal
For less dense or rural applications
Lower installation cost
Increased connection
Durability
Weather resistant and robust design
Small form factor
Optimizes space in pedestals/handholes
Low profile
Discrete ports for single fiber adaptability
Low insertion loss
Factory polished connector endfaces mate directly
Meets IP 68 ratings once fully connected
50 lb. cable pull out strength