SLiC® Copper Closure
End Seal Type
Products
Product Number | Product Name | |
---|---|---|
80610412555 | SLiC® Copper Closure, Bond Assembly and Spiral End Seal - 7.6-in Max Splice Bundle, SLIC-7.6X33 | |
80610581698 | SLiC® Copper Closure, Floating Bond and Rubber End Seal - 9.6-in Max Splice Bundle, SLIC-9.6X36 | |
80610759989 | SLiC® Copper Closure, Floating Bond and Rubber End Seal - 2.2-in Max Splice Bundle, SLIC-2.2X19-SES | |
80610760011 | SLiC® Copper Closure, Floating Bond and Spiral End Seal - 5.6-in Max Splice Bundle, SLIC 5.6X33 | |
80610760029 | SLiC® Copper Closure, Floating Bond and Spiral End Seal - 7.6-in Max Splice Bundle, SLIC-7.6X33-SES | |
80610760037 | SLiC® Copper Closure, Floating Bond and Spiral End Seal - 9.6-in Max Splice Bundle, SLIC-9.6X36-SES | |
80610760144 | SLiC® Copper Closure, Rigid Bond/Sheath Retention and Spiral End Seal - 7.6-in Max Splice Bundle, SLIC-7.6X33-SR/SES | |
80610760151 | SLiC® Copper Closure, Rigid Bond/Sheath Retention and Spiral End Seal - 9.6-in Max Splice Bundle, SLIC-9.6X36-SR/SES | |
80611166804 | SLiC® Copper Closure, Floating Bond and Rubber End Seal - 3.6-in Max Splice Bundle, SLIC-3.6X19-FB | |
80611310519 | SLiC® Copper Closure, Rigid Bond/Sheath Retention and Spiral End Seal - 5.0-in Max Splice Bundle, SLIC 5X33 |