BPEO Fiber Closure
Fiber Closures BPEO are designed with flexibility in application in mind. Available in a range of sizes, they can be deployed above grade (pole, facade) or below grade (manhole, handhole). These closures can be used for fiber-to-the-home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. Mechanical and tool free: Easy to re-enter and close; integrated sealing gasket keeps water out . The built-in seals of the BPEO in conjunction with the latch mechanism ensure that the closure remains watertight even after frequent use. The sealing gasket requires no replacement and no addition of sealant material, even after several open/close operations.
Closure Size
Connection Technology
Pushlok
Connection Type
Precon
Produits
| Référence du produit | Nom du produit | |
|---|---|---|
| B0-04P-D00-02A-PG04 | BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 4 ports with 2 splice trays, 4 SC APC adapters | |
| B0-08P-D00-02A-PG08 | BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters | |
| B1-08P-D00-02A-PG08 | BPEO Fiber Closure, Size 1 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters | |
| BH-12P-D00-03A-PG12 | BPEO Fiber Closure, Size 1.5 with Evolv Pushlok Technology, 12 ports with 3 splice trays, 8 SC APC adapters |