text.skipToContent text.skipToNavigation

BPEO Fiber Closure

Fiber Closures BPEO are designed with flexibility in application in mind. Available in a range of sizes, they can be deployed above grade (pole, facade) or below grade (manhole, handhole). These closures can be used for fiber-to-the-home (FTTH) deployments and any type of optical fiber cable deployment in the outside plant. Mechanical and tool free: Easy to re-enter and close; integrated sealing gasket keeps water out . The built-in seals of the BPEO in conjunction with the latch mechanism ensure that the closure remains watertight even after frequent use. The sealing gasket requires no replacement and no addition of sealant material, even after several open/close operations.

Connection Technology Pushlok
Connection Type Precon
Vous pourriez également être intéressé par

Produits

Référence du produit Nom du produit
B0-04P-D00-02A-PG04 BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 4 ports with 2 splice trays, 4 SC APC adapters
B0-08P-D00-02A-PG08 BPEO Fiber Closure, Size 0 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters
B1-08P-D00-02A-PG08 BPEO Fiber Closure, Size 1 with Evolv Pushlok Technology, 8 ports with 2 splice trays, 8 SC APC adapters
BH-12P-D00-03A-PG12 BPEO Fiber Closure, Size 1.5 with Evolv Pushlok Technology, 12 ports with 3 splice trays, 8 SC APC adapters