![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![Grounding Closure](https://www.corning.com/catalog/coc/products/u/ucao-splice-closure/UCA3-6/images/UCA3-6_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
UCA3-6
UCAO Splice Closure Grounding Closure
General Specifications
Product Number | UCA3-6 |
EAN Code | 4056418201504 |
Application | CATV Environments, Carrier Networks, Customer premises environments |
Mounting Type | Pole-mount, Wall-Mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Cable Entries | 4 |
Number of Splice Shelves Included | 0 |
Trays Capacity | 0 |
Dimensions
Height | 124 cm |
Width | 15 mm (0.59 in) |
Depth | 308 cm |
Weight | 1.5 kg |
Ordering Information
Package Contents | Carton contents: (1) Closure with tray stacker and (2) Sealing wedges; (1) Sealing paste - labeled as “Dichtpaste”; (3) Strain-relief brackets; (5) Buffer tube holders; (1) Sealing gasket; (1) Sealing tape; (3) Ground wires; (3) Hose clamps. Accesory Kit: (2) Precut sealing tape, (2) Prewrapped dummy plugs, (2) Bar clamps for sealing wedges, (4) Bolts for sealing wedges, (1) Gauge for sealing tape, (2) Cleaning tissues, (1) Lubricant, (1) Brush |
Units per Delivery | 1/1 |
Compact, lightweight, watertight design
Can be used in aerial, underground or direct-buried applications
Hinged case with snap-open clips
Easy access and re-entry
Reusable seals
Requires only cleaning and lubrication
Modular splice tray stacker holds up to five splice trays
Accommodates up to 60 single-fiber splices
No special tools required
Simple, cost-effective field installation