UCAO Splice Closure
The UCAO Splice Closures accommodate fiber optic cables and provide excellent environmental protection for up to 60 single-fiber splices.
The lightweight, watertight design of these compact closures features a hinged case with a lid secured with flip-locking clips for ease of access and re-entry. Each UCAO comes equipped reusable seals that require only cleaning and lubrication.
The UCAO Splice Closure is suitable for aerial, underground or direct-buried applications. Four in-line ports allow up to a total of 28 mm cable diameters. A modular splice tray stacker holds up to five splice trays. No special tools are required for closure assembly and re-entry.
Number of Splice Trays Preloaded
Total Splice Capacity
Tray Capacity
Products
| Product Number | Product Name | |
|---|---|---|
| UCA3-6 | UCAO Splice Grounding Closure | |
| UCAO-05 | UCAO Splice Closure, 5-tray shelves | |
| UCAO-05-24 | UCAO Splice Closure, preloaded, 5 tray shelves, with two UCAO-ST-02 splice trays |