UCAO-05-24
UCAO Splice Closure 5 tray shelves with two UCAO-ST-02 splice trays
General Specifications
Product Number | UCAO-05-24 |
EAN Code | 4056418189598 |
Application | CATV Environments, Carrier Networks, Customer premises environments |
Mounting Type | Pole-mount, Wall-Mount |
Product Type | FOH Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Cable Entries | 4 |
Number of Splice Trays Preloaded | 2 |
Trays Capacity | 2 expandable to 5 |
Optical Specifications
Channels | 40, 41, 42, 43, 44, 45, 46, 47, 48, 49 |
Channel Spacing | 100 GHz |
Channel Insertion Loss | 3.2 dB |
Dimensions
Height | 152.4 mm (6 in) |
Width | 381 mm (15 in) |
Depth | 127 mm (5 in) |
Weight | 2.2 kg |
Length | 0 mm (0 in) |
Ordering Information
Package Contents | Carton contents: (1) Closure with tray stacker and (2) Sealing wedges; (1) Sealing paste - labeled as “Dichtpaste”; (3) Strain-relief brackets; (5) Buffer tube holders; (1) Sealing gasket; (1) Sealing tape; (3) Ground wires; (3) Hose clamps. Accesory Kit: (2) Precut sealing tape, (2) Prewrapped dummy plugs, (2) Bar clamps for sealing wedges, (4) Bolts for sealing wedges, (1) Gauge for sealing tape, (2) Cleaning tissues, (1) Lubricant, (1) Brush |
Units per Delivery | 1/1 |
Compact, lightweight, watertight design
Can be used in aerial, underground or direct-buried applications
Hinged case with snap-open clips
Easy access and re-entry
Reusable seals
Requires only cleaning and lubrication
Modular splice tray stacker holds up to five splice trays
Accommodates up to 60 single-fiber splices
No special tools required
Simple, cost-effective field installation