P0613830
UMOXS™ Retainer Designation Labels Pair counts 1801-2400
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 279 mm (10.98 in) |
| Width | 229 mm (9.02 in) |
| Depth | 76 mm (2.99 in) |
Ordering Information
| Package Contents | UMOXS™ Retainer Designation Labels for pair counts 1801-2400 |
| Shipping Weight | 12 kg |
| Units per Delivery | 100/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Labels pre-printed in 25-pair increments on a single sheet of 24 labels
Easy and consistent pair-count identification for a single, fully-loaded UMOXS column
Labels are plastic-coated
Resists moisture damage