UMOXS™ Retainer Designation Labels
Corning UMOXS™ pair count designation labels are used to provide clear circuit identification for each UMOXS connector. The label fits into a slot located on the front of the UMOXS retainer. Labels are pre-printed in 25-pair increments on a sheet of 24 labels. Pair counts on each sheet range from 1 to 600 all the way through 6601 to 7200.
Pair Count
Products
| Product Number | Product Name | |
|---|---|---|
| P0613827 | UMOXS™ Retainer Designation Labels for pair counts 1-600 | |
| P0613828 | UMOXS™ Retainer Designation Labels for pair counts 601-1200 | |
| P0613829 | UMOXS™ Retainer Designation Labels for pair counts 1201-1800 | |
| P0613830 | UMOXS™ Retainer Designation Labels for pair counts 1801-2400 | |
| P0613831 | UMOXS™ Retainer Designation Labels for pair counts 2401-3000 | |
| P0651216 | UMOXS™ Retainer Designation Labels for pair counts 3001-3600 | |
| P0651217 | UMOXS™ Retainer Designation Labels for pair counts 3601-4200 |