TMOXS37A
UMOXS™ Single-Pair Test Probe Self-locking fingers and alligator clips
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 203 mm (7.99 in) |
| Width | 152 mm (5.98 in) |
| Depth | 13 mm (0.51 in) |
Ordering Information
| Package Contents | UMOXS™ Single-Pair Test Probe with manual locking fingers and alligator clips, TMOXS17A (QTBIX17A) |
| Shipping Weight | 3 kg |
| Units per Delivery | 1/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Single-pair test probes
Allows individual circuit testing on a UMOXS Connector
Alligator clips
Provides test access with other types of terminations