UMOXS™ Single-Pair Test Probe
Corning has developed a series of UMOXS™ accessories designed to facilitate installation, wiring, or other customization of any UMOXS cross-connect system component. UMOXS is a family of interfaces for interconnecting feeder and distribution cables in the urban and rural outside plant copper-based network.
The UMOXS test probes are locking test probe adapters to allow testing access to a single pair on any UMOXS cross-connect system connector. The test probes are color coded to indicate red ring (right)
Units per Delivery
1-1