UNI-ADP-CX
Line Module Mounting Adapters Ground Adapter, metal ground extension for Corning Universal Station Protector in CAC- & PTD- NIDs
General Specifications
| Product Number | UNI-ADP-CX |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 4.6 cm |
| Width | 1.3 cm |
Ordering Information
| Package Contents | Kit, Ground Adapter, metal ground extension, allows Corning IDC Universal Station Protector (USP™) to be grounded in CAC- and NI-type NIDs |
| Shipping Height | 27.9 cm |
| Shipping Width | 10.4 cm |
| Units per Delivery | 100/1 |