Line Module Mounting Adapters

Corning offers various mounting adapters designed to allow installation compatibility among Corning and other industry-standard line modules and NIDs. Adapters are available that fit onto Corning universal line modules (ULMs) which allow them to fit into other existing NIDs; other adapters fit onto other industry-standard line modules, such as 7600- or PTD-types which allow them to fit into Corning universal NIDs (UNIDs).
Units per Delivery
Products
Product Number | Product Name | |
---|---|---|
UNI-ADP-C | Universal Station Protector Adapter Kit for CAC-7600 | |
UNI-ADP-CX | Universal Station Protector Ground Adapter Kit for CAC- and NI-type network interface devices | |
UNI-ADP-P | Universal Line Module Adapter Kit for NI-2000-type NIDs |