text.skipToContent text.skipToNavigation

UNI-ADP-P

Line Module Mounting Adapters  PTD Adapter, allows Corning ULM to fit the line module footprint of NI-2000 PTD NIDs

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number UNI-ADP-P
Product Type NIDs
标准
RoHS 无有害物质根据RoHS 2011/65/EU
尺寸
高度 6.9 cm
宽度 2.5 cm
订购信息
包装内容物 Kit, Adapter, PTD, allows Corning ULM to fit the line module footprint of NI-2000 NIDs that use PTD-type line modules
Shipping Height 25.4 cm
Shipping Width 25.4 cm
每次交付的单元数 100/1