text.skipToContent text.skipToNavigation

ULM-KIT-LOCK

Other Copper NID Accessories  Kit, Lock, Universal Line Module (ULM)

Contact Distributor for Lead Time
General Specifications
Product Number ULM-KIT-LOCK
Product Type Network Interface Devices (NIDs)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 2.3 cm
Width 1.3 cm
Ordering Information
Package Contents Kit, Individual Lock, Universal Line Module (ULM)
Shipping Height 25.9 cm
Shipping Width 20.6 cm
Units per Delivery 100/1
Ground Extension Bar
Provides multiple ground posts
ULM Lock is made of red plastic
Snaps easily onto a Corning Universal Line Module (ULM), creating a highly visible special circuit identification
USP Wire Guide has 2 slots and attaches to the front of a Corning IDC Universal Station Protector (USP)
Facilitates quick and easy IDC connections
USP Wire Guide accommodates 22-24 gauge drop wires
Used for multi-pair drop wire