Other Copper NID Accessories

Corning offers various accessories designed to allow installation compatibility among Corning and other industry-standard line modules and NIDs, as well as to replace specific components of other accessories.
The 6-line ground extension kit (UNI-GRDEXT-6) is a metal ground bar that easily attaches to the existing ground post and allows installation of standard protector modules in a Corning universal NID (UNID).
The ULM Locking Kit (ULM-KIT-LOCK) consists of a small, red plastic lock that can be affixed to a Corning Universal Line Module (ULM) to identify special circuits in the field to deter unauthorized or accidental disconnects.
Product Type
Products
Product Number | Product Name | |
---|---|---|
ULM-KIT-LOCK | Kit, Individual Lock, Universal Line Module (ULM) | |
UNI-GRDEXT-6 | Kit, Ground Extension Bar, 6-line Universal NID |