ULM-KIT-LOCK
Other Copper NID Accessories Kit, Lock, Universal Line Module (ULM)
General Specifications
Product Number | ULM-KIT-LOCK |
EAN Code | 4056418183008 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 2.3 cm |
Width | 1.3 cm |
Ordering Information
Package Contents | Kit, Individual Lock, Universal Line Module (ULM) |
Units per Delivery | 100/1 |
Shipping Height | 25.9 cm |
Shipping Width | 20.6 cm |
Ground Extension Bar
Provides multiple ground posts
ULM Lock is made of red plastic
Snaps easily onto a Corning Universal Line Module (ULM), creating a highly visible special circuit identification
USP Wire Guide has 2 slots and attaches to the front of a Corning IDC Universal Station Protector (USP)
Facilitates quick and easy IDC connections
USP Wire Guide accommodates 22-24 gauge drop wires
Used for multi-pair drop wire