


UNI-GRDEXT-6
Other Copper NID Accessories Kit, Ground Extension, 6-line Universal NID
General Specifications
Product Number | UNI-GRDEXT-6 |
Product Type | Network Interface Devices (NIDs) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 14.2 cm |
Width | 1.3 cm |
Ordering Information
Package Contents | Kit, Ground Extension Bar, 6-line Universal NID |
Units per Delivery | 50/1 |
Shipping Height | 25.9 cm |
Shipping Width | 20.6 cm |
Ground Extension Bar
Provides multiple ground posts
ULM Lock is made of red plastic
Snaps easily onto a Corning Universal Line Module (ULM), creating a highly visible special circuit identification
USP Wire Guide has 2 slots and attaches to the front of a Corning IDC Universal Station Protector (USP)
Facilitates quick and easy IDC connections
USP Wire Guide accommodates 22-24 gauge drop wires
Used for multi-pair drop wire