CP-600-2ZG0
Station Protector Housings 6-line housing, 2 USP-123-3 Sealed IDC TandAction™ hybrid protectors
General Specifications
| Product Number | CP-600-2ZG0 |
| Product Type | Network Interface Devices (NIDs) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 216 cm |
| Width | 20.3 cm |
| Depth | 64 cm |
| Weight | 700 g |
Ordering Information
| Package Contents | 6-line Station Protector Housing equipped with 2 USP-123-3 Sealed IDC TandAction™ hybrid protectors |
| Shipping Weight | 105 kg |
| Shipping Height | 406 mm (15.98 in) |
| Shipping Width | 406 mm (15.98 in) |
| Units per Delivery | 14/1 |
Environmentally hardened outdoor housing for wall- or conduit-mounting
Withstands extreme environmental conditions
Enclosures have overlapping edges
Provides excellent environmental protection from water and sand/dust
Compact, low-profile enclosure
Allows installation and access in small spaces
Slide-in grommet
Allows telco and premises wire entry and facilitates cable routing