text.skipToContent text.skipToNavigation

Station Protector Housings

The CP series is a family of station protector housings designed for one- to 12-line outdoor installations. The CP series enclosures provide superior protection against ultraviolet (UV) degradation and extreme temperature fluctuations, while minimizing moisture penetration for overall weatherability enhancement.

The CP series station protector housings feature Corning USP-123-3 Sealed Insulation Displacement Connection (IDC) TandAction™ hybrid protectors.

The CP-200 station protector housings can accommodate up to two station protectors; the CP-600 accommodates up to six station protectors, and the CP-12 will hold up to 12 Sealed IDC TandAction hybrid protectors.

The compact size and aesthetic appearance of the CP series station protector housings make them ideal for residential installations.

Units per Delivery

Products

Product Number Product Name
CP-600-2ZG0 6-line Station Protector Housing equipped with 2 USP-123-3 Sealed IDC TandAction™ hybrid protectors
CP-600-6ZG0 6-line Station Protector Housing equipped with 6 USP-123-3 Sealed IDC TandAction™ hybrid protectors
CP-12-00ZG12 12-line Station Protector Housing equipped with 12 USP-123-3 Sealed IDC TandAction™ hybrid protectors