text.skipToContent text.skipToNavigation

UMOXS™ Single-Pair Test Probe

Corning has developed a series of UMOXS™ accessories designed to facilitate installation, wiring, or other customization of any UMOXS cross-connect system component. UMOXS is a family of interfaces for interconnecting feeder and distribution cables in the urban and rural outside plant copper-based network.

The UMOXS test probes are locking test probe adapters to allow testing access to a single pair on any UMOXS cross-connect system connector. The test probes are color coded to indicate red ring (right)


Products

Product Number Product Name
A0270166 UMOXS™ Single-Pair Test Probe with manual locking fingers and alligator clips, TMOXS17A (QTBIX17A)
TMOXS37A UMOXS™ Single-Pair Test Probe with self-locking fingers and alligator clips