A0270165
UMOXS™ Wire Termination Tool TMOXS16A
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
| Height | 16 cm |
| Width | 4 cm |
| Depth | 3 cm |
Ordering Information
| Units per Delivery | 1/1 |
Accessories designed specifically for the UMOXS™ Cross-Connection System
Integrates seamlessly with existing UMOXS components
Turn button on the handle adjusts the tool for seating only, or for seating and cutting the conductors
Ensures fast and accurate wire termination on a UMOXS Cross-Connect System Connector
Ergonomic design
Fits comfortably in the palm of the hand for repeated connections